YCA_image
YCA_image

YC28A26, Aluminum C-Shape Connector

Brand:

Burndy

Catalog ID:

YC28A26

Range-taking, C-shaped AL compression tap, Run: Aluminum: 3/0- 4/0, ACSR: 3/0-4/0, Tap: Aluminum: 2/0- 2/0, ACSR: 2/0-2/0.

Product details

General

Die Index
H
Material
Aluminum
Plated
N
Plating Type
Unplated
Trade Name
CRIMPITâ„¢
Type
YC-A, YC-U Series
UPC
781810125724
UPC 12 Digit
7818101257244

Dimensions

Dimension - Height inch
1.61 in
Dimension - L Length Overall mm
70 mm
Dimension - Length Overall inch
2.75 in

Conductor Related

Conductor - AAAC 5005 Run
195.7 (7) kcmil;246.9 (7) kcmil
Conductor - AAAC 5005 Run Range
195.7 (7) kcmil-246.9 (7) kcmil
Conductor - AAAC 5005 Tap
155.4 (7) kcmil
Conductor - AAAC 5005 Tap Range
155.4 (7) kcmil
Conductor - AAAC 6201 Run
195.7 (7) kcmil;246.9 (7) kcmil
Conductor - AAAC 6201 Run Range
195.7 (7) kcmil-246.9 (7) kcmil
Conductor - AAAC 6201 Tap
155.4 (7) kcmil
Conductor - AAAC 6201 Tap Range
155.4 (7) kcmil
Conductor - ACSR Cmpt Run
3/0 AWG;4/0 AWG
Conductor - ACSR Cmpt Run Range
3/0 AWG-4/0 AWG
Conductor - ACSR Cmpt Tap
2/0 AWG
Conductor - ACSR Cmpt Tap Range
2/0 AWG
Conductor - ACSR Str Run Range
3/0 AWG - 4/0 AWG
Conductor - ACSR Str Tap
2 Str
Conductor - AL Str Run
3/0 AWG;4/0 AWG
Conductor - AL Str Run Range
3/0 AWG - 4/0 AWG
Conductor - AL Str Tap
2/0 Str
Conductor - AL Str Tap Range
2/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
6000

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings