BURNDY
YCA_image
YCA_image

YC28A28, Aluminum C-Shape Connector

Brand:

Burndy

Catalog ID:

YC28A28

Range-taking, C-shaped AL compression tap, Run: Aluminum: 3/0- 4/0, ACSR: 3/0-4/0, Tap: Aluminum: 3/0- 4/0, ACSR: 3/0-4/0.

Product details

General

Catalog Number

YC28A28

Die Index

H

Material

Aluminum

Plated

N

Plating Type

Unplated

Trade Name

CRIMPIT™

Type

YC-A, YC-U Series

UPC

781810126028

UPC 12 Digit

7818101260288

Dimensions

Dimension - Height inch

1.61 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

70 mm

Dimension - Length Overall inch

2.75 in

Conductor Related

Conductor - AAAC 5005 Run

195.7 (7) kcmil;246.9 (7) kcmil

Conductor - AAAC 5005 Run Range

195.7 (7) kcmil-246.9 (7) kcmil

Conductor - AAAC 5005 Tap

195.7 (7) kcmil;246.9 (7) kcmil

Conductor - AAAC 5005 Tap Range

195.7 (7) kcmil-246.9 (7) kcmil

Conductor - AAAC 6201 Run

195.7 (7) kcmil;246.9 (7) kcmil

Conductor - AAAC 6201 Run Range

195.7 (7) kcmil-246.9 (7) kcmil

Conductor - AAAC 6201 Tap

195.7 (7) kcmil;246.9 (7) kcmil

Conductor - AAAC 6201 Tap Range

195.7 (7) kcmil-246.9 (7) kcmil

Conductor - ACSR Cmpt Run

3/0 AWG;4/0 AWG

Conductor - ACSR Cmpt Run Range

3/0 AWG-4/0 AWG

Conductor - ACSR Cmpt Tap

3/0 AWG;4/0 AWG

Conductor - ACSR Cmpt Tap Range

3/0 AWG-4/0 AWG

Conductor - ACSR Str Run Range

3/0 AWG - 4/0 AWG

Conductor - ACSR Str Tap Range

3/0 AWG - 4/0 AWG

Conductor - AL Str Run

3/0 AWG;4/0 AWG

Conductor - AL Str Run Range

3/0 AWG - 4/0 AWG

Conductor - AL Str Tap

3/0 AWG;4/0 AWG

Conductor - AL Str Tap Range

3/0 AWG - 4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1000

Pallet Quantity

6000

Resources and downloads