BURNDY
YCA_image
YCA_image

YC2A2, Aluminum C-Shape Connector

Brand:

Burndy

Catalog ID:

YC2A2

Range-taking, C-shaped AL compression tap, or dead-ending connector designed to eliminate the effects of cold flow, 1-1/2" L,Run(Aluminum):2 Sol. & Str.

  • Range-taking C-shaped aluminum compression tap, or dead-ending connector, designed to eliminate effects of cold flow
  • Connector can be gripped in tool and slipped over line for easy crimping
  • Pre-filled with PENETROX joint compound and strip sealed

Features: Range-Taking, C-Shaped Aluminum Compression Tap, Or Dead-Ending Connector Designed To Eliminate Effects Of Cold Flow, Can Be Gripped In Tool And Slipped Over Line For Easy Crimping, Pre-Filled With PENETROX Joint Compound And Stripsealed, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W-C Die, (4), Y35, Y750 Tool, U-C Die (2), Y45 Tool, U-C Die With PT-6515 Adapter, (2), Y46 Tool, U-C Die With PUADP-1 Adapter, (2), Die Index: C Element A, Compressed / Compact: No, Conductor Size (run - Range): 2 AWG Solid - 2 AWG Stranded, Conductor Type: Run: Aluminum, Tap: Aluminum, Conductor Size (tap Range): 4 AWG Solid - 4 AWG Stranded, Shape: C

Product details

General

Application

For Combinations Of Aluminum, ACSR, 6201, 5005, Compressed and Compact Conductors

Catalog Number

YC2A2

Construction Material - Main

Aluminum

Die Index

C

EU RoHS Indicator

Yes

Material

Aluminum

Plated

N

Plating Type

Unplated

Sub Brand

CRIMPIT

Trade Name

CRIMPIT™

Type

YC-A

UPC

781810121504

UPC 12 Digit

7818101215044

Dimensions

Dimension - Height inch

1.00 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.50 in

Conductor Related

Conductor - AAAC 5005 Run

48.69 (7) kcmil;77.47 (7) kcmil

Conductor - AAAC 5005 Run Range

48.69 (7) kcmil-77.47 (7) kcmil

Conductor - AAAC 5005 Tap

48.69 (7) kcmil;77.47 (7) kcmil

Conductor - AAAC 5005 Tap Range

48.69 (7) kcmil-77.47 (7) kcmil

Conductor - AAAC 6201 Run

48.69 (7) kcmil;77.47 (7) kcmil

Conductor - AAAC 6201 Run Range

48.69 (7) kcmil-77.47 (7) kcmil

Conductor - AAAC 6201 Tap

48.69 (7) kcmil;77.47 (7) kcmil

Conductor - AAAC 6201 Tap Range

48.69 (7) kcmil-77.47 (7) kcmil

Conductor - ACSR Cmpt Run

4 AWG;3 AWG;2 AWG

Conductor - ACSR Cmpt Run Range

4 AWG-2 AWG

Conductor - ACSR Cmpt Tap

4 AWG;3 AWG;2 AWG

Conductor - ACSR Cmpt Tap Range

4 AWG-2 AWG

Conductor - ACSR Str Run Range

4 AWG - 2 AWG

Conductor - ACSR Str Tap Range

4 AWG - 2 AWG

Conductor - AL Str Run

2 AWG

Conductor - AL Str Run Range

2 Sol. - 2 Str

Conductor - AL Str Tap

2 AWG

Conductor - AL Str Tap Range

2 Sol. - 2 Str.

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

24000

Resources and downloads