BURNDY
SKU-YCA25R2N15
SKU-YCA25R2N15

YCA25R2N15, Aluminum Compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 15 Degree Pad Angle

Brand:

Burndy

Catalog ID:

YCA25R2N15

AL compression lug designed for terminating jumper loop and equipment taps to switch pads and other substation switch yard apparatus, 6.75 IN L.

Product details

General

Catalog Number

YCA25R2N15

Connector Type

Terminal

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810660614

UPC 12 Digit

7818106606144

Dimensions

Dimension - B Length inch

2.39 in

Dimension - L Length Overall mm

171 mm

Dimension - Length Overall inch

6.75 in

Dimension - Outside Diameter inch

0.62 in

Dimension - Pad Width inch

0.87 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

5920

Resources and downloads