BURNDY
YCA262N_Photo_ColorCMYK
YCA262N_Photo_ColorCMYK

YCA282N90,Copper Overhead Compression Terminal, 4/0 AWG, 2-Hole, 90 Degree Angle Tongue

Brand:

Burndy

Catalog ID:

YCA282N90

Cu Overhead Compression Terminal Designed for terminating Cu Conductors to Switch Pads, 4/0 AWG, 2 Pad Holes, 90 Deg, 168 Index.

Product details

General

Catalog Number

YCA282N90

Connector Type

Terminal

Die Index

168;208

Material

Copper

Oxide Inhibitor Type

Penetrox A

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810289259

UPC 12 Digit

7818102892599

Dimensions

Dimension - B Length fraction

1-5/8 in

Dimension - B Length inch

1.62 in

Dimension - Hole Size fraction

5/9

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.89 in

Dimension - Pad Width inch

1.22 in

Dimension - Strip Length inch

1 11/16

Dimension - Stud Size inch

33/64

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

2304

Resources and downloads