BURNDY
YCA262N_Photo_ColorCMYK
YCA262N_Photo_ColorCMYK

YCA282NDT, Cu Compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 4/0 AWG

Brand:

Burndy

Catalog ID:

YCA282NDT

Cu compression terminal, 2 holes W/O/insp window, 4/0 AWG, 168 index.

Product details

General

Catalog Number

YCA282NDT

Connector Type

Terminal

Die Index

168;208

Material

Copper

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin

Prefilled Oxide Inhibitor

N

Trade Name

HYLUG™

UPC

781810085073

Dimensions

Dimension - B Length fraction

1-31/50 in

Dimension - B Length inch

1.62 in

Dimension - D inch

3.00 in

Dimension - Hole Size fraction

5/9

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

136 mm

Dimension - Length Overall inch

5.35 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.89 in

Dimension - Pad Width inch

1.22 in

Dimension - Strip Length inch

2 3/4

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.62 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

3700