BURNDY
YCA2RL2N_Photo_ColorCMYK
YCA2RL2N_Photo_ColorCMYK

YCA30R2N, Al compression lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand:

Burndy

Catalog ID:

YCA30R2N

AL compression lug designed for terminating jumper loop and equipment taps to switch pads and other substation switch yard apparatus, 6.71 IN L.

Product details

General

Application

Aluminum compression HYLUGs for terminating overhead conductors to switch pads and substation or switch yard apparatus.

Catalog Number

YCA30R2N

Connector Type

Terminal

Construction Material - Main

Aluminum

Die Index

251

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYLUG

Type

YCA-R-2N

UPC

781810810491

UPC 12 Digit

7818108104911

Dimensions

Dimension - B Length inch

2.57 in

Dimension - Bolt Hole Size inch

0.5 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

170 mm

Dimension - Length Overall inch

6.71 in

Dimension - Outside Diameter inch

1.00 in

Dimension - Pad Width inch

1.42 in

Conductor Related

Conductor - ACSR Str Size

266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil

Conductor - ACSR Str Size Range

266.8 (18/1) Waxwing kcmil-266.8 (26/7) Partridge kcmil

Conductor - AL Str Size

266 kcmil

Conductor - AL Str Size Range

266 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

5920

Resources and downloads