BURNDY
YCA2RL2N_Photo_ColorCMYK
YCA2RL2N_Photo_ColorCMYK

YCA4R2N, Al compression lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing, #4

Brand:

Burndy

Catalog ID:

YCA4R2N

AL compression lug designed for terminating jumper loop and equipment taps to switch pads and other substation switch yard apparatus, 5.6 IN L.

Product details

General

Catalog Number

YCA4R2N

Connector Type

Terminal

Die Index

237

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810016640

UPC 12 Digit

7818100166400

Dimensions

Dimension - B Length inch

1.61 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

143 mm

Dimension - Length Overall inch

5.66 in

Dimension - Pad Width inch

1.25 in

Conductor Related

Conductor - ACSR Str Size

#4 (6/1) Swan AWG

Conductor - ACSR Str Size Range

4 (6/1) Swan AWG

Conductor - AL Str Size

4 AWG

Conductor - AL Str Size Range

4 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

6

Resources and downloads