BURNDY
YCB4U1_Photo_ColorCMYK
YCB4U1_Photo_ColorCMYK

YCB1U1, Aluminum CRIMPIT™ Hot Tap,ACSR: 2 (6-1) AWG-2 (7-1) AWG, AL or CU: 2 AWG-1 AWG

Brand:

Burndy

Catalog ID:

YCB1U1

Aluminum CRIMPIT™ Hot Tap, ACSR: 2 (6-1) AWG-2 (7-1) AWG, AL or CU: 2 AWG-1 AWG.

Product details

General

Catalog Number

YCB1U1

Die Index

D

Material

Aluminum

Material - Bail

Copper

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Trade Name

CRIMPIT™

Type

Stirrups

UPC

781810151471

UPC 12 Digit

7818101514711

Dimensions

Dimension - Bail Size

2

Dimension - F Width Center to Center inch

4.00 in

Dimension - Height inch

1.625 in

Dimension - L Length Overall mm

46 mm

Dimension - Length Overall inch

1.81 in

Conductor Related

Conductor - ACSR Str Size

2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG

Conductor - ACSR Str Size Range

2 (6/1) Sparrow AWG-2 (7/1) Sparate AWG

Conductor - AL Str Size

2 AWG;1 AWG

Conductor - AL Str Size Range

2 AWG-1 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

3600

Resources and downloads