BURNDY
YCB4U1_Photo_ColorCMYK
YCB4U1_Photo_ColorCMYK

YCB28U26, Cable CRIMPIT™, 1/0(6-1) AWG-4/0(6-1) AWG, ACSR: 1/0 AWG-4/0 AWG Cu or Al

Brand:

Burndy

Catalog ID:

YCB28U26

Cable CRIMPIT™, 1/0(6-1) AWG-4/0(6-1) AWG, ACSR: 1/0 AWG-4/0 AWG Cu or Al.

Product details

General

Catalog Number

YCB28U26

Die Index

H

Material

Aluminum

Material - Bail

Copper

Plated

N

Plating Type

Tin

Prefilled Oxide Inhibitor

N

Trade Name

CRIMPIT™

Type

Stirrups

UPC

781810152584

UPC 12 Digit

7818101525844

Dimensions

Dimension - Bail Size

0.258 in

Dimension - D inch

4.25 in

Dimension - F Width Center to Center inch

4.00 in

Dimension - Height fraction

2

Dimension - Height inch

2.06 in

Dimension - Height mm

50.8 mm

Dimension - L Length Overall mm

54 mm

Dimension - Length Overall inch

2.125 in

Conductor Related

Conductor - ACSR Str Size

1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Size Range

1/0 (6/1) Raven AWG-4/0 (6/1) Penquin AWG

Conductor - AL Str Size

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Size Range

1/0 AWG - 4/0 AWG

Conductor - Copper Str Size

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

1/0 AWG-4/0 AWG

Conductor Type

  • ACSR Str-Size
  • AL Str-Size
  • CU Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

3600

Resources and downloads