YCR32RG7_Photo_ColorCMYK
YCR32RG7_Photo_ColorCMYK

YCR28RG5, Aluminum Reducer

Brand:

Burndy

Catalog ID:

YCR28RG5

Aluminum Reducer, Designed for joining (i) Cu to Alum. or ACSR (ii) Alum or ACSR to Alum. or ACSR, Barrels Partially filled with PENETROX™ and Sealed.

Product details

General

Connector Type
Reducer
Die Index
654;705
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYREDUCER™
UPC
781810112960
UPC 12 Digit
7818101129600

Dimensions

Dimension - B Length fraction
2-7/8 in
Dimension - B Length inch
2.88 in
Dimension - L Length Overall mm
162 mm
Dimension - Length BB inch
2.88 in
Dimension - Length Overall inch
6.38 in
Dimension - Outside Diameter inch
1.06 in

Conductor Related

Conductor - ACSR Str Size A
4/0 (6/1) Penquin AWG
Conductor - ACSR Str Size A Range
4/0 (6/1) Penquin AWG
Conductor - ACSR Str Size B
1/0 (6/1) Raven AWG
Conductor - ACSR Str Size B Range
1/0 (6/1) Raven AWG
Conductor - AL Str Size A
4/0 AWG
Conductor - AL Str Size A Range
4/0 AWG
Conductor - AL Str Size B
1/0 AWG
Conductor - AL Str Size B Range
1/0 AWG
Conductor - Copper Str Size A
4/0 AWG
Conductor - Copper Str Size A Range
4/0 AWG
Conductor - Copper Str Size B
1/0 AWG
Conductor - Copper Str Size B Range
1/0 AWG
Conductor Type
  • ACSR C Str-Size A
  • AL C Str-Size A
  • CU C Str-Size A
  • ACSR C Str-Size B
  • AL C Str-Size B
  • CU C Str-Size B

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
20
Minimum Pack Quantity
20
Pallet Quantity
4440

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings