BURNDY
YCRRG
YCRRG

YCR30RG4, Compression reducer for Copper/ACSR

Brand:

Burndy

Catalog ID:

YCR30RG4

HYSPLCE REDUCER(CU-ACSR).

Product details

General

Catalog Number

YCR30RG4

Connector Type

Reducer

Die Index

705;317

Material

Aluminum

Oxide Inhibitor Type

Penetrox A

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICE™

UPC

781810324592

Dimensions

Dimension - B Length fraction

3 in

Dimension - B Length inch

3 in

Dimension - L Length Overall mm

187 mm

Dimension - Length Overall inch

7.38 in

Dimension - Outside Diameter inch

1.25 in

Dimension - Strip Length inch

3 1/16

Conductor Related

Conductor - AAAC 5005 Size A

312.8 (19)

Conductor - AAAC 5005 Size A Range

312.8 (19)

Conductor - AAAC 5005 Size B

123.3 (7)

Conductor - AAAC 5005 Size B Range

123.3 (7)

Conductor - AAAC 6201 Size A

312.8 (19)

Conductor - AAAC 6201 Size A Range

312.8 (19)

Conductor - AAAC 6201 Size B

123.3 (7)

Conductor - AAAC 6201 Size B Range

312.8 (19)

Conductor - ACSR Cmpt Size A

266.8 (26/7) Owl;266.8 (26/7) Partridge

Conductor - ACSR Str Size A

266.8 (26/7) Owl kcmil

Conductor - ACSR Str Size A Range

266.8 (26/7) Owl kcmil

Conductor - ACSR Str Size B

1/0 (6/1) Raven

Conductor - ACSR Str Size B Range

1/0 (6/1) Raven

Conductor - AL Str Size A

300;336.4

Conductor - AL Str Size A Range

300-336.4

Conductor - AL Str Size B

1/0

Conductor - AL Str Size B Range

1/0

Conductor - Copper Str Size A

300

Conductor - Copper Str Size A Range

300

Conductor - Copper Str Size B

1/0

Conductor - Copper Str Size B Range

1/0

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

1960