BURNDY
YCR32RG7_Photo_ColorCMYK
YCR32RG7_Photo_ColorCMYK

YCR361RG8, Aluminum Reducer

Brand:

Burndy

Catalog ID:

YCR361RG8

Aluminum Reducer, Designed for joining (i) Cu to Alum. or ACSR (ii) Alum or ACSR to Alum. or ACSR, Barrels Partially filled with PENETROX™ and Sealed.

Product details

General

Catalog Number

YCR361RG8

Connector Type

Reducer

Die Index

317;705

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYREDUCER™

UPC

781810014936

UPC 12 Digit

7818100149366

Dimensions

Dimension - B Length fraction

3 in

Dimension - B Length inch

3 in

Dimension - L Length Overall mm

187 mm

Dimension - Length BB inch

3 in

Dimension - Length Overall inch

7.38 in

Dimension - Outside Diameter inch

1.25 in

Conductor Related

Conductor - ACSR Str Size A

397.5 (18/1) Chikkadee;397.5 (26/7) Ibis;397.5 (30/7) Lark;477.0 (18/1) Pelican;477.0 (26/7) Hawk;477.0 (30/7) Hen

Conductor - ACSR Str Size A Range

397.5 (18/1) Chikkadee-477.0 (30/7) Hen

Conductor - ACSR Str Size B

336.4 (18/1) Merlin;336.4 (26/7) Linnet

Conductor - ACSR Str Size B Range

336.4 (18/1) Merlin-336.4 (26/7) Linnet

Conductor - AL Str Size A

477 kcmil;500 kcmil

Conductor - AL Str Size A Range

477 kcmil-500 kcmil

Conductor - AL Str Size B

350 kcmil;397.5 kcmil

Conductor - AL Str Size B Range

350 kcmil;397.5 kcmil

Conductor - Copper Str Size A

500 kcmil

Conductor - Copper Str Size A Range

500 kcmil

Conductor - Copper Str Size B

350 kcmil

Conductor - Copper Str Size B Range

350 kcmil

Conductor Type

  • ACSR C Str-Size A
  • AL C Str-Size A
  • CU C Str-Size A
  • ACSR C Str-Size B
  • AL C Str-Size B
  • CU C Str-Size B

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

3920

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings