BURNDY
YCSR_image
YCSR_image

YCS011R, Aluminum Loop Splice

Brand:

Burndy

Catalog ID:

YCS011R

Al Compression Loop Splice, 80 kcmil ACSR.

Product details

General

Catalog Number

YCS011R

Connector Type

Splice

Die Index

245

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICE™

UPC

781810096697

UPC 12 Digit

7818100966977

Dimensions

Dimension - B Length inch

3.55 in

Dimension - L Length Overall mm

182 mm

Dimension - Length Overall inch

7.18 in

Dimension - Outside Diameter inch

0.7 in

Conductor Related

Conductor - ACSR Str Size

80 (8/1) Grouse kcmil

Conductor - ACSR Str Size Range

80 (8/1) Grouse kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

9800

Resources and downloads