BURNDY
YDS3K8_Photo_ColorCMYK_image
YDS3K8_Photo_ColorCMYK_image

YCS25, Copper Loop Splice

Brand:

Burndy

Catalog ID:

YCS25

CU loop splice connector designed to withstand jumper loop tensile and vibration stresses up to 60 percentage RBS, -3/8 IN L.

Features: Loop HYSPLICE Connector Designed To Withstand Jumper Loop Tensile And Vibration Stresses, Made Of Pure Copper Tubing, Installed With Standard HYSPLICE Tools And Dies, Die Index: 165 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W165 Die, (3), Y750, Y35 Tool, U165 Die, (3), Y45 Tool, U165 Die With PT-6515 Adapter, (3), Y46 Tool, U165 Die With PUADP-1 Adapter, (3), Conductor Type: Copper

Product details

General

Application

For Copper Conductors

Catalog Number

YCS25

Connector Type

Splice

Construction Material - Main

Copper

Die Index

165

EU RoHS Indicator

Yes

Material

Copper

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Sub Brand

HYSPLICE

Trade Name

HYSPLICE™

Type

YCS

UPC

781810014172

UPC 12 Digit

7818100141722

Dimensions

Dimension - B Length fraction

1-8/17 in

Dimension - B Length inch

1.47 in

Dimension - Inside Diameter inch

0.41 in

Dimension - L Length Overall mm

78 mm

Dimension - Length Overall inch

3.09 in

Dimension - Outside Diameter inch

0.63 in

Conductor Related

Conductor - Copper Str Size

1/0

Conductor - Copper Str Size Range

1/0

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

9800

Resources and downloads