YCSRL_image
YCSRL_image

YCS25RL, Aluminum Sleeve, Staked Cable Stop

Brand:

Burndy

Catalog ID:

YCS25RL

HYSPLICE AL sleeve with staked cable stop, designed to withstand jumper loop tensile and vibration stresses. ANSI C119.4 CLASS 2 (PARTIAL TENSION), 6-1/4 IN L.

Features: Aluminum Jumper Sleeve, With Cable Stop, Designed To Be Installed With Same Dies As Equivalent Full-Tension UNISPLICE, Withstands Jumper Loop-Tensile And Vibration Stresses, Pre-Filled With PENETROX Joint Compound And Capped, Accommodates ACSR With Aluminized Steel Core, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W702 Die, (4), W-C Die, (12), Non - Bow Die, Y35, Y750 Tool, U247 Die, (3), Y45 Tool, U247 Die With PT-6515 Adapter, (3), Y46 Tool, U247 Die With PUADP-1 Adapter, (3), Die Index: 247 Element A, Conductor Type: ACSR, 6201, 5005, Commercial Aluminum

Product details

General

Application
For ACSR, All Aluminum 6201, 5005 Compressed And Compact Conductors
Connector Type
Splice
Die Index
C or 247
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
UNISPLICE
Trade Name
UNISPLICEâ„¢
Type
YCS-RL
UPC
781810014998
UPC 12 Digit
7818100149988

Dimensions

Dimension - B Length inch
3.03 in
Dimension - L Length Overall mm
158 mm
Dimension - Length Overall inch
6.22 in
Dimension - Outside Diameter inch
0.8 in

Conductor Related

Conductor - AAAC 5005 Size
1/0 (7) AWG
Conductor - AAAC 5005 Size Range
1/0 (7) AWG
Conductor - AAAC 6201 Size
1/0 (7) AWG
Conductor - AAAC 6201 Size Range
1/0 (7) AWG
Conductor - ACSR Str Size
1/0 (6/1) Raven AWG
Conductor - ACSR Str Size Range
1/0 (6/1) Raven AWG
Conductor - AL Str Size
1/0 (7) AWG
Conductor - AL Str Size Range
1/0 (7) AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
9800

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings