BURNDY
YCSR_image
YCSR_image

YCS25RLELN, Aluminum Sleeve, Staked Cable Stop

Brand:

Burndy

Catalog ID:

YCS25RLELN

HYSPLICE Aluminum sleeve with staked cable stop, designed to withstand jumper loop tensile and vibration stresses. ANSI C119.4 CLASS 2 (PARTIAL TENSION).

Product details

General

Catalog Number

YCS25RLELN

Connector Type

Splice

Die Index

247

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

UNISPLICE™

UPC

781810250167

UPC 12 Digit

7818102501677

Dimensions

Dimension - L Length Overall mm

158 mm

Dimension - Length Overall inch

6.22 in

Conductor Related

Conductor - ACSR Cmpt Size

1/0 AWG

Conductor - ACSR Cmpt Size Range

1/0 AWG

Conductor - ACSR Str Size

1/0 (6/1) Raven AWG

Conductor - ACSR Str Size Range

1/0 (6/1) Raven AWG

Conductor - AL Str Size

1/0 AWG

Conductor - AL Str Size Range

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

9800

Resources and downloads