BURNDY
YCS28A_Photo_ColorCMYK_image
YCS28A_Photo_ColorCMYK_image

YCS26A, Aluminum Sleeve

Brand:

Burndy

Catalog ID:

YCS26A

Aluminum sleeve designed to withstand jumper loop tensile and vibration stresses. Made of aluminum with staked cable stop. ANSI C119.4 CLASS 1A(PARTIAL TENSION),Die Index: 245.

Product details

General

Catalog Number

YCS26A

Connector Type

Splice

Die Index

245

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICE™

UPC

781810820520

UPC 12 Digit

7818108205200

Dimensions

Dimension - B Length inch

2.49 in

Dimension - L Length Overall mm

130 mm

Dimension - Length Overall inch

5.1 in

Dimension - Outside Diameter inch

0.70 in

Conductor Related

Conductor - AL Str Size

2/0 (7) AWG

Conductor - AL Str Size Range

2/0 (7) AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

11600

Resources and downloads