BURNDY
YCSRL_image
YCSRL_image

YCS26RL, Aluminum Sleeve, Staked Cable Stop

Brand:

Burndy

Catalog ID:

YCS26RL

HYSPLICE AL sleeve with staked cable stop, designed to withstand jumper loop tensile and vibration stresses, Conductor: 1/0 (ACSR, 6201, 5005, AAC).

Product details

General

Catalog Number

YCS26RL

Connector Type

Splice

Die Index

659

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

UNISPLICE™

UPC

781810015018

UPC 12 Digit

7818100150188

Dimensions

Dimension - B Length inch

2.7 in

Dimension - L Length Overall mm

141 mm

Dimension - Length Overall inch

5.56 in

Dimension - Outside Diameter inch

0.83 in

Conductor Related

Conductor - AAAC 5005 Size

2/0 (7) AWG

Conductor - AAAC 5005 Size Range

2/0 (7) AWG

Conductor - AAAC 6201 Size

2/0 (7) AWG

Conductor - AAAC 6201 Size Range

2/0 (7) AWG

Conductor - ACSR Str Size

2/0 (6/1) Quail AWG

Conductor - ACSR Str Size Range

2/0 (6/1) Quail AWG

Conductor - AL Str Size

2/0 (7) AWG

Conductor - AL Str Size Range

2/0 (7) AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

9800

Resources and downloads