BURNDY
YDS3K8_Photo_ColorCMYK_image
YDS3K8_Photo_ColorCMYK_image

YCS27, Aluminum Loop Splice

Brand:

Burndy

Catalog ID:

YCS27

CU loop splice connector designed to withstand jumper loop tensile and vibration stresses up to 60 percentage RBS, 3-1/4 IN L.

Product details

General

Catalog Number

YCS27

Connector Type

Splice

Die Index

167

Material

Copper

Physical Attribute - Number of Crimps Required

3

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Trade Name

HYSPLICE™

UPC

781810014202

UPC 12 Digit

7818100142022

Dimensions

Dimension - A Outside Diameter inch

0.79 in

Dimension - B Length fraction

1-14/25 in

Dimension - B Length inch

1.56 in

Dimension - B Outside Diameter inch

0.79 in

Dimension - L Length Overall mm

83 mm

Dimension - Length Overall inch

3.27 in

Conductor Related

Conductor - Copper Str Size

3/0 AWG

Conductor - Copper Str Size Range

3/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

7400

Resources and downloads