BURNDY
YCS28A_Photo_ColorCMYK_image
YCS28A_Photo_ColorCMYK_image

YCS28A, Aluminum Sleeve

Brand:

Burndy

Catalog ID:

YCS28A

Aluminum sleeve designed to withstand jumper loop tensile and vibration stresses. Made of aluminum with staked cable stop. ANSI C119.4 CLASS 1A(PARTIAL TENSION),Die Index: 249.

  • HYSPLICE Sleeve designed to withstand jumper loop tensile and vibration stresses
  • Made of aluminum with staked-in cable stop
  • Pre-Filled with PENETROX Joint Compound and Capped

Features: HYSPLICE Sleeve Designed To Withstand Jumper Loop Tensile And Vibration Stresses, Made Of Aluminum With Staked-In Cable Stop, Installed With Same Die As Equivalent Fulltension Sleeve, Pre-Filled With PENETROX Joint Compound And Capped, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W249 Die, (4), Y35, Y750 Tool, U249 Die, (2), Y45 Tool, U249 Die With PT-6515 Adapter, (2), Y46 Tool, U249 Die With PUADP-1 Adapter, (2), Y48B Tool, C249 Die, (1), Y60BHU Tool, L249 Die, (1), Die Index: 249 Element A, Conductor Type: Compressed Aluminum, Compact Aluminum, Commercial Aluminum

Product details

General

Application

For All Aluminum, Compressed And Compact Conductors

Catalog Number

YCS28A

Connector Type

Splice

Die Index

249

EU RoHS Indicator

Yes

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYSPLICE

Trade Name

HYSPLICE™

Type

YCS-A

UPC

781810820537

UPC 12 Digit

7818108205377

Dimensions

Dimension - B Length inch

1.94 in

Dimension - L Length Overall mm

102 mm

Dimension - Length Overall inch

4 in

Dimension - Outside Diameter inch

0.6 in

Conductor Related

Conductor - AL Str Size

4/0 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

11600

Resources and downloads