BURNDY
Image of YE25G49 YE25G49, Compression Terminal Plug, 1/0 AWG
Image of YE25G49 YE25G49, Compression Terminal Plug, 1/0 AWG

YE25G49, Compression Terminal Plug, 1/0 AWG

Brand:

Burndy

Catalog ID:

YE25G49

Terminal plug, 1/0 AWG, 600V-35KV,Tin plated.

Oil and water-tight terminal with shrouded, tin-plated, copper barrel and brazed plug

Product details

General

Application

Wire Termination

Catalog Number

YE25G49

Connector Type

INLINE PIN

Construction Material - Main

Copper

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Finish Type

Tin-Plated

Insulation

Y

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

Pin Terminals, HYSEALPLUG

Temperature Rating

194

Trade Name

HYSEALPLUG™

Type

YE

UPC

781810053409

UPC 12 Digit

7818100534099

Dimensions

Dimension - B Length fraction

1-1/8 in

Dimension - B Length inch

1.12 in

Dimension - L Length Overall mm

117 mm

Dimension - Length Overall inch

4.62 in

Dimension - Outside Diameter inch

0.51 in

Dimension - P inch

3.00 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Compact Size

1/0 AWG

Conductor - Copper Str Size

1/0 AWG

Conductor - Copper Str Size Range

1/0

Conductor - Material

COPPER

Conductor Size

1/0 AWG

Conductor Type

CODE

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

12000

Resources and downloads