BUR_SKU_Bare
BUR_SKU_Bare

Bare Ferrule For 4 AWG

Brand:

Burndy

Catalog ID:

YF0420UIL

Bare Ferrule For 4 AWG.

YF0420UIL.

  • Made of electrolytic copper, tin plated
  • Seamless barrels
  • Smooth funnel entry to make wire insertion easier
  • UL listed per UL486F requirements
  • RoHS Compliant

Product details

General

Application
For Use On Copper Conductor
Connector Type
End Termination
EU RoHS Indicator
Yes
Insulation
N
Material
Copper
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
FERRULES
Type
Bootlace Ferrule
UPC
621945623347

Dimensions

Dimension - D inch
0.30 in
Dimension - D1 inch
0.29 in
Dimension - D2 inch
0.37 in
Dimension - Length Overall inch
0.79 in

Conductor Related

Conductor - Copper Solid Size
4 AWG
Conductor - Copper Str Size
4 AWG
Conductor Size
4 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
100
Minimum Pack Quantity
100

Resources and downloads