BURNDY
Image of YG14BTC28 YG14BTC28 Compression Bus Bar Connector

YG14BTC28 Compression Bus Bar Connector

Brand: Burndy

Catalog ID: YG14BTC28

Copper Compression Bus Bar Connector, 4/0 AWG - 1/0 AWG.

  • Compression Busbar Connector
  • Easier to use than Exothermic Connections
  • Ideally suited for cellular tower applications.

General

Application

For Direct Barial And Cellular Tower Applicatons And Is Easier To Use Than Exothermic Connections

Catalog Number

YG14BTC28

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Copper Alloy

Physical Attribute - Number of Crimps Required

1

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYGROUND

Trade Name

HYGROUND®

Type

YG-B

UPC

781810289273

UPC 14 Digit GTIN

00781810289273

Dimensions

Dimension - B Length fraction

64/79 in

Dimension - B Length inch

0.81 in

Dimension - Bus Bar Size Tap Side inch

4/0 AWG Str. to 1/0 AWG Str. Copper

Dimension - Pad Width inch

1.50 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Solid Run

1/8" - 1/4" Busbar

Conductor - Copper Solid Tap

4/0 AWG

Conductor - Copper Solid Tap Range

4/0 AWG

Conductor - Copper Str Tap

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Tap Range

1/0-4/0

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • Bar-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL467
  • UL 486A
  • CSA C22.2 No 65

Standards - Industry Standards Met

  • UL467
  • UL 486A
  • CSA C22.2 No 65

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

5800