BURNDY
Image of YGA2C2TC38 YGA2C2TC38 Compression Grounding Lug, #2 AWG Cu, 2-Hole, 3/8" Stud
Image of YGA2C2TC38 YGA2C2TC38 Compression Grounding Lug, #2 AWG Cu, 2-Hole, 3/8" Stud

YGA2C2TC38 Compression Grounding Lug, #2 AWG Cu, 2-Hole, 3/8" Stud

Brand:

Burndy

Catalog ID:

YGA2C2TC38

HYLUG™ Copper Compression Terminal for Grounding; 2-Hole; 3/8" Stud; Long Barrel; Accommodates: #2 AWG

  • Irreversible compression ground terminal specifically designed for grounding applications
  • Each connector has an inspection probe hole to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • UL486A Listed
  • Prefilled with PENETROX™ compound and strip sealed

Features: Irreversible Compression HYLUG Ground Terminal Specifically Designed For Grounding Applications, Each Connector Has An Inspection Probe Hole To Ensure Proper Cable Insertion, UL467 Listed, Acceptable For Direct Burial In Earth Or Concrete, UL486A Listed, Prefilled With PENETROX Compound And Strip Sealed, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD7-34R, OUR840 Tool, W2CVT, X2CRT Die, (2), Y2MR Tool, (4), Hydraulic: Y35, Y39, PAT750, Y750 Tool, U2CRT Die, (2), Y45 Tool, U2CRT Die With PT-6515 Adapter, (2), Y46 Tool, U2CRT Die With PUADP-1 Adapter, (2), Conductor Type: Copper, Color Code: Brown, Die Index: 10

Product details

General

Application

For Direct Burial In Earth Or Concrete, Grounding Applications

Catalog Number

YGA2C2TC38

Color Code

Brown

Connector Type

Terminal

Die Index

10

EU RoHS Indicator

Yes

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Terminals

UPC

781810109649

UPC 12 Digit

7818101096499

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size inch

0.38 in

Dimension - Hole Size inch

0.40 in

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

88 mm

Dimension - Length Overall inch

3.48 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.42 in

Dimension - Pad Width inch

0.60 in

Dimension - Strip Length inch

1 in

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

3/8

Conductor Related

Conductor - Copper Solid Size

2

Conductor - Copper Solid Size Range

2

Conductor - Copper Str Size

2 Sol./2 Str.

Conductor - Copper Str Size Range

2 Sol./2 Str.

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • UL 486A-486B

Standards - Industry Standards Met

UL467;UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings