BURNDY
Image of YGC10C10 YGC10C10 C-Crimp Connector
Image of YGC10C10 YGC10C10 C-Crimp Connector

YGC10C10 C-Crimp Connector

Brand:

Burndy

Catalog ID:

YGC10C10

COPPER CRIMPIT™ Compression C Connector, #10 Sol. #10 Str. (Run), #10 Sol. #10 Str. (Tap).

Product details

General

Catalog Number

YGC10C10

Type

Taps

UPC

621945485938

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

100

Pallet Quantity

4640