YGHA252NTN_Photo_GreyScale
YGHA252NTN_Photo_GreyScale

YGHA2C2NTN Compression Grounding Lug, #2 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated

Brand:

Burndy

Catalog ID:

YGHA2C2NTN

Tin plated Heavy Duty Copper Compression Lug, 2 Hole with Inspection probe hole, 2 AWG, 1/2" Stud, 1-3/4" stud hole spacing, short barrel.

Product details

General

Connector Type
Terminal
Die Index - Element B
11
Material
Copper
Physical Attribute - Number of Crimps Required
1
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Terminals
UPC
781810532447
UPC 12 Digit
7818105324477

Dimensions

Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.75 in
Dimension - D inch
3.00 in
Dimension - Hole Size inch
0.56 in
Dimension - Length Overall inch
4.21 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
0.50 in
Dimension - Pad Width inch
0.97 in
Dimension - Stud Size inch
1/2 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Str Size A
2 AWG
Conductor - Copper Str Size Range
2 AWG
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
  • UL467
  • UL 486A-486B
  • IEEE 837
Standards - Industry Standards Met
UL467;UL 486A-486B;IEEE 837
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
9800