BURNDY
YGHA_One-Hole_Image
YGHA_One-Hole_Image

YGHA2CNTN Compression Grounding Lug, 2 AWG Cu, 1-Hole, 1/2" Stud, Tin Plated

Brand:

Burndy

Catalog ID:

YGHA2CNTN

Tin Plated Heavy Duty Irreversible Compression Terminals.

Product details

General

Catalog Number

YGHA2CNTN

Connector Type

Terminal

Die Index - Element B

11

Material

Copper

Physical Attribute - Number of Crimps Required

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Terminals

UPC

621945454743

UPC 12 Digit

6219454547433

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - D inch

1.27 in

Dimension - Hole Size inch

0.56 in

Dimension - Length Overall inch

2.46 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.50 in

Dimension - Pad Width inch

0.97 in

Dimension - Z (inch)

0.64 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size A

2 AWG

Conductor - Copper Str Size Range

2 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

Yes

Standards - Industry Standards Met

UL467;UL468A-468B;IEEE 837

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Resources and downloads