BURNDY
BUR_YGHA30N_representative
* Representative image
BUR_YGHA30N_representative

YGHA31N Compression Grounding Lug, 350 kcmil Cu, 1-Hole, 1/2" Stud

Brand:

Burndy

Catalog ID:

YGHA31N

HYLUG™ Copper Compression Terminal for Grounding; Heavy Duty; 1-Hole.

Product details

General

Catalog Number

YGHA31N

Connector Type

Terminal

Die Index

20

Material

Copper

Physical Attribute - Number of Crimps Required

2

Plated

N

Plating Type

Unplated

Trade Name

HYLUG™

Type

Terminals

UPC

781810209936

UPC 12 Digit

7818102099366

Dimensions

Dimension - B Length fraction

1-9/50 in

Dimension - B Length inch

1.18 in

Dimension - D inch

1.27 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

81 mm

Dimension - Length Overall inch

3.20 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.17 in

Dimension - Pad Width inch

1.62 in

Dimension - Z (inch)

0.64 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

350 kcmil

Conductor - Copper Str Size Range

350 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • UL 486A-486B
  • IEEE 837

Standards - Industry Standards Met

UL467;UL 486A-486B;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

20

Pallet Quantity

2900

Resources and downloads