YGHA_One-Hole_Image
YGHA_One-Hole_Image

YGHA34NTN Compression Grounding Lug, 500 kcmil Cu, 1-Hole, 1/2" Stud, Tin Plated

Brand:

Burndy

Catalog ID:

YGHA34NTN

HYLUG™ Copper Compression Terminal for Grounding; Heavy Duty; 1-Hole.

Product details

General

Connector Type
Terminal
Die Index
22
Material
Copper
Physical Attribute - Number of Crimps Required
3
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Terminals
UPC
781810346815
UPC 12 Digit
7818103468155

Dimensions

Dimension - B Length fraction
1-12/25 in
Dimension - B Length inch
1.48 in
Dimension - D inch
1.27 in
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
93 mm
Dimension - Length Overall inch
3.66 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
1.24 in
Dimension - Pad Width inch
1.72 in
Dimension - Z (inch)
0.64 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Str Size
500 kcmil
Conductor - Copper Str Size Range
500 kcmil
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Standards - Industry Standards Met
UL467;UL468A-468B;IEEE 837
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
2320

Resources and downloads