BURNDY
Image of YGHC29C26 YGHC29C26 Compression Grounding C-TAP Connector
Image of YGHC29C26 YGHC29C26 Compression Grounding C-TAP Connector
play
3D View
play
360 View

YGHC29C26 Compression Grounding C-TAP Connector

OR

Brand:

Burndy

Catalog ID:

YGHC29C26

Copper Compression C Connector, 3/0 AWG(Str) - 250 kcmil, 1/2" or 5/8" Rod (Run) & 6 AWG(Sol) - 2/0 AWG(Str) (Tap).

  • Irreversible compression ground tap figure C connector
  • C-shaped opening permits placing two continuous parallel cables into conductor groove
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

Features: Irreversible Compression Ground Tap Figure C Connectors, Accommodates All Cable Combinations From #6 AWG Solid Through 500 KCMIL, C- Shaped Opening Permits Placing Two Continuous Parallel Cables Into Conductor Groove, UL467 Listed, Acceptable For Direct Burial In Earth Or Concrete, Prefilled With PENETROX Compound And Strip Sealed, Certain Sizes Are Also UL467 Listed And CSA Certified For Wire To Ground Rod, Tools, Die Set Catalog Number, And (number Of Crimps): HYPRESS: Y35, Y39, Y750, PAT750 Tool, U997 Die, (1), Y45 Tool, U997 Die With PT6515 Adapter, (1), Y46 Tool, U997 Die With PUADP-1 Adapter, (1), Die Index: 997 Element A, Conductor Size (tap - Mm): 10 - 70 SQ-MM, Ground Rod Size: 1/2 - 5/8 IN, Conductor Size (run - Mm): 95 - 120 SQ-MM, Conductor Type: Run: Commercial Stranded Copper, Metric Copper, Tap: Commercial Stranded Copper, Metric Copper, Shape: C, Conductor Size (tap Range): 6 - 2/0 AWG, Conductor Size (run - Range): 3/0 AWG - 250 KCMIL

Product details

General

Application

For Direct Burial Cables

Catalog Number

YGHC29C26

Connector Type

Tap

Die Index

997

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Crimps Required

1

Plated

N

Plating Type

Unplated

Sub Brand

HYGROUND, HYTAP

Trade Name

HYTAP™

Type

Taps

UPC

781810221044

UPC 12 Digit

7818102210444

Dimensions

Dimension - B Length fraction

0.75 in

Dimension - B Length inch

0.75 in

Dimension - Height fraction

1-32/33 in

Dimension - Height inch

1.97 in

Dimension - Height mm

50 mm

Dimension - L Length Overall mm

19 mm

Dimension - Length Overall inch

0.75 in

Conductor Related

Conductor - Copper Solid Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG

Conductor - Copper Solid Tap Range

6 AWG-3/0 AWG

Conductor - Copper Str Run

3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Run Range

3/0 AWG-250 kcmil

Conductor - Copper Str Tap

7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Tap Range

7 AWG-2/0 AWG

Conductor - Rod Run

1/2 in;5/8 in

Conductor - Rod Run Range

1/2 in-5/8 in

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

UL467;IEEE 837;UL468A-468B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

9250

Resources and downloads