BURNDY
YGHC26C26TN_Photo_GrayScale
YGHC26C26TN_Photo_GrayScale

YGHC29C29TN Compression Grounding C-TAP Connector

Brand:

Burndy

Catalog ID:

YGHC29C29TN

Copper Compression C Connector, 3/0 AWG(Str) - 250 kcmil, 1/2" or 5/8" Rod (Run) & 3/0 AWG(Str) - 250 kcmil (Tap), Tin Plated.

Product details

General

Catalog Number

YGHC29C29TN

Connector Type

Tap

Die Index

997

Material

Copper

Physical Attribute - Number of Crimps Required

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYGROUND®

Type

Taps

UPC

781810085288

UPC 12 Digit

7818100852888

Dimensions

Dimension - Height fraction

2-3/50 in

Dimension - Height inch

2.06 in

Dimension - Height mm

52.3 mm

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.88 in

Conductor Related

Conductor - Copper Str Run

3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Run Range

3/0 AWG-250 kcmil

Conductor - Copper Str Tap

3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Tap Range

3/0-250

Conductor - Rod Run

1/2 in;5/8 in

Conductor - Rod Run Range

1/2 in-5/8 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • IEEE 837
  • UL 486A-486B

Standards - Industry Standards Met

UL467;IEEE 837;UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

9800

Resources and downloads