BURNDY
YGHHC_image
YGHHC_image

YGHHC26C26 Compression Grounding C-TAP Connector

Brand:

Burndy

Catalog ID:

YGHHC26C26

HYTAP™ Connector, Compression Ground, Cable Range: 1 STR - 2/0 STR (RUN), 1 STR - 2/0 STR (TAP), Height: 1.54 in, Length: 0.75 in, Z: 1.88 in

Irreversible compression ground tap figure C connector. Accomadates all cable combinations from #6 solid through 500 kcmil

Product details

General

Application

Cable to Cable or Cable to Ground Rod Applications

Catalog Number

YGHHC26C26

Connector Type

Tap

Construction Material - Main

Copper

Die Index

O

EU RoHS Indicator

Contact Manufacturer

Material

Copper

Plated

N

Sub Brand

Connector

Trade Name

HYTAP™

Type

Taps

UPC

621945456228

UPC 12 Digit

6219454562288

Dimensions

Dimension - Height inch

1.54

Dimension - Height mm

0 mm

Dimension - Width inch

1.88

Height

1.54 in

Width

1.88 in

Conductor Related

Conductor - Copper Str Run Range

1 Stranded - 2/0 Stranded

Conductor - Copper Str Tap Range

1 Stranded - 2/0 Stranded

Conductor - Rod Run Range

3/8" Rod

Conductor - Rod Size Range

3/8" Rod

Conductor - Rod Tap Range

3/8" Rod

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

[Delete]

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

  • UL 467
  • IEEE 837
  • IEEE 837 2014 Qualified
  • UL 486A-486B

Standards - Industry Standards Met

UL467;IEEE 837;IEEE 837 2014 Qualified;UL 486A-486B

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

30

Minimum Pack Quantity

1

Pallet Quantity

7200