BURNDY
YGHHC_image
YGHHC_image

YGHHC29C26 Compression Grounding C-TAP Connector

Brand:

Burndy

Catalog ID:

YGHHC29C26

Compression ground connector, Material: Copper, Range Run: 3/0 Str-250 Kcmil, Tap: #6 sol-2/0 Str.

Ground connector, Material: Copper, Range Run: 3/0 Str-250 Kcmil, Tap: #6 Sol-2/0 Str, H:1.97, Number of crimps: 2

Product details

General

Application

For Direct Burial cables

Catalog Number

YGHHC29C26

Connector Type

Tap

Die Index

997

EU RoHS Indicator

Contact Manufacturer

Material

Copper

Plated

N

Sub Brand

HYTAP

Trade Name

HYTAP™

Type

Taps

UPC

621945456235

UPC 12 Digit

6219454562355

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor - Copper Solid Tap Range

6 Solid - 2/0 Solid

Conductor - Copper Str Run Range

3/0 Stranded - 250 kcmil

Conductor - Copper Str Tap Range

6 Stranded - 2/0 Stranded

Conductor - Rod Run Range

1/2" or 5/8" Rod

Certifications And Compliance

Buy American Compliant

Under Review

Certification - CSA Approved

[Delete]

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

  • UL 467
  • IEEE 837
  • IEEE 837 2014 Qualified
  • UL 486A-486B

Standards - Industry Standards Met

UL467;IEEE 837;IEEE 837 2014 Qualified;UL 486A-486B

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

15

Minimum Pack Quantity

1

Pallet Quantity

3600