BURNDY
YGHHC_image
YGHHC_image

YGHHC34C34Compression Grounding C-TAP Connector

Brand:

Burndy

Catalog ID:

YGHHC34C34

Compression ground connector, Material: Copper, Range Run & Tap: 300 Kcmil-500 Kcmil

Irreversible compression ground tap figure C connector. Accomadates all cable combinations from #6 solid through 500 kcmil

Product details

General

Application

Cable to Cable or Cable to Ground Rod Applications

Catalog Number

YGHHC34C34

Connector Type

Tap

Construction Material - Main

Copper

Die Index

1011

EU RoHS Indicator

Contact Manufacturer

Material

Copper

Plated

N

Sub Brand

Connector

Trade Name

HYTAP™

Type

Taps

UPC

621945456273

UPC 12 Digit

6219454562733

Dimensions

Dimension - Height mm

0 mm

Width

2.91 in

Conductor Related

Conductor - Copper Str Run Range

300 - 500 kcmil

Conductor - Copper Str Tap Range

300 - 500 kcmil

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

[Delete]

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

  • UL 467
  • IEEE 837
  • IEEE 837 2014 Qualified
  • UL 486A-486B

Standards - Industry Standards Met

UL467;IEEE 837;IEEE 837 2014 Qualified;UL 486A-486B

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

1500