BURNDY
YGHP29C2_Photo_ColorCMYK
YGHP29C2_Photo_ColorCMYK

YGHP29C2 Figure 6 Compression Grounding Connector, 1/0 Str-250 kcmil, 1/2"-5/8" Rod Run, #4 Sol-#2 Str Tap

Brand:

Burndy

Catalog ID:

YGHP29C2

Cu Compression Ground Rod Connector, #4 Sol - #2 Str, 1/2" - 5/8" Rod Dia.

  • Irreversible compression ground tap can be used as a tap connector or as a tap splice connector
  • UL467 Listed
  • Acceptable for direct burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

Features: Irreversible Compression Ground Tap Can Be Used As A Tap Connector Or As A Tap Splice Connector, Four Die Sets And Eight Connectors Can Accommodate A Conductor Range From #8 AWG Solid Through 500 KCMIL Plus 1/2 IN, 5/8 IN, And 3/4 IN Copper Bonded Ground Rods, UL467 Listed, Acceptable For Direct Burial In Earth And Concrete, Prefilled With PENETROX Compound And Strip Sealed, Conductor Type: Run: Commercial Stranded Copper, Rebar, Ground Rod, Tap: Commercial Stranded Copper, Conductor Size (run - Range): Cable: 1/0 AWG - 250 KCMIL, Ground Rod: 1/2 - 5/8 IN, Rebar: 3 - 4 AWG, Conductor Size (tap Range): 4 - 2 AWG, Shape: 6, Die Index: 997 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): HYPRESS: Y750/Y35, Y39 Tool, U997 Die, (1), Y45 Tool, U997 Die, (1), Y46 Tool, U997 Die, (1), PAT750-18V Tool, U997P Polarized Die, (1), Rebar Size: #3 - #4, Ground Rod Size: 1/2 - 5/8 IN, Cable To Rebar: Run: #3 - #4 Rebar, Tap: 2 AWG Stranded

Product details

General

Application

For Direct Burial In Earth And Concrete

Catalog Number

YGHP29C2

Connector Type

Tap

Die Index

997

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

1

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYTAP

Trade Name

HYTAP™

Type

Taps

UPC

781810220924

UPC 12 Digit

7818102209244

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - Height mm

0 mm

Conductor Related

Conductor - Copper Solid Tap

4 AWG

Conductor - Copper Solid Tap Range

4 AWG

Conductor - Copper Str Run

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Run Range

1/0 -250 kcmil

Conductor - Copper Str Tap

4 AWG;3 AWG;2 AWG

Conductor - Copper Str Tap Range

4 AWG-2 AWG

Conductor - Rebar Run

3 ;4

Conductor - Rebar Run Range

3 -4

Conductor - Rod Run

1/2 in;5/8 in

Conductor - Rod Run Range

1/2 in-5/8 in

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

UL467;IEEE 837;IEEE 837 2014 Qualified

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

7350