BURNDY
YGHP29C2_Photo_ColorCMYK
YGHP29C2_Photo_ColorCMYK

YGHP2C2 Figure 6 Compression Grounding Connector, #6 Sol-#2 Str Run and Tap

Brand:

Burndy

Catalog ID:

YGHP2C2

Cu Compression Ground Tap Connector, #6 Sol- #2 Str(Run & Tap).

  • Irreversible compression ground tap can be used as a tap connector or as a tap splice connector
  • UL467 Listed
  • Acceptable for direct burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

Features: Irreversible Compression Ground Tap Figure 6 Can Be Used As A Tap Connector Or As A Tap Splice Connector, Four Die Sets And Eight Connectors Can Accommodate A Conductor Range From #8 AWG Solid Through 500 KCMIL Plus 1/2 , 5/8 And 3/4 IN Copper Bonded Ground Rods, UL467 Listed, Acceptable For Direct Burial In Earth And Concrete, Prefilled With PENETROX Compound And Strip Sealed, Die Index: O Element A, Tools, Die Set Catalog Number, And (number Of Crimps): HYPRESS: Y35, Y39, Y750 Tool, U0 Die, (1), Y45 Tool, U0 Die With PT6515 Adapter, (1), Y46 Tool, U0 Die With PUADP-1 Adapter, (1), PAT750-18V Tool, U0 Die, (1), Conductor Type: Run: Commercial Stranded Copper, Tap: Commercial Stranded Copper, Shape: 6, Conductor Size (tap Range): 6 - 2 AWG, Conductor Size (run - Range): 6 - 2 AWG

Product details

General

Application

For Direct Burial In Earth And Concrete

Catalog Number

YGHP2C2

Connector Type

Tap

Die Index

O

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

1

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYTAP

Trade Name

HYTAP™

Type

Taps

UPC

781810220917

UPC 12 Digit

7818102209177

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - Height mm

0 mm

Conductor Related

Conductor - Copper Solid Run

6

Conductor - Copper Solid Run Range

6

Conductor - Copper Solid Tap

6

Conductor - Copper Solid Tap Range

6

Conductor - Copper Str Run

6;5;4;3;2

Conductor - Copper Str Run Range

6-2

Conductor - Copper Str Tap

6;5;4;3;2

Conductor - Copper Str Tap Range

6-2

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

UL467;IEEE 837;IEEE 837 2014 Qualified

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

17400