BURNDY
YGHP29C2_Photo_ColorCMYK
YGHP29C2_Photo_ColorCMYK

YGHP34C29 Figure 6 Compression Grounding Connector, 250-500 kcmil, 5/8"-3/4" Rod, 5/8"-3/4" Rebar Run, 3/0 Str-250 kcmil Tap

$106.10 USD

Brand:

Burndy

Catalog ID:

YGHP34C29

Cu Compression Ground Rod Connector, 3/0 Str - 250 Kcmil, 5/8" - 3/4" Rod Dia.

  • Irreversible compression ground tap can be used as a tap connector or as a tap splice connector
  • UL467 Listed
  • Acceptable for direct burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

Features: Irreversible Compression Ground Tap Figure 6 Can Be Used As A Tap Connector Or As A Tap Splice Connector, Four Die Sets And Eight Connectors Can Accommodate A Conductor Range From #8 AWG Solid Through 500 KCMIL Plus 1/2 , 5/8 And 3/4 IN Copper Bonded Ground Rods, UL467 Listed, Acceptable For Direct Burial In Earth And Concrete, Prefilled With PENETROX Compound And Strip Sealed, Tools, Die Set Catalog Number, And (number Of Crimps): HYPRESS: Y750, PAT750-18V Tool, PU998 Die, (1), Y45 Tool, PU998 Die With PT6515 Adapter, (1), S998 Die, (1), Y46 Tool, PU998 Die With PUADP-1 Adapter, (1), P998 Die, (1), Die Index: 998 Element A, Rebar Size: #5 - #6, Ground Rod Size: 5/8 - 3/4 IN, Conductor Type: Run: Commercial Stranded Copper, Tap: Commercial Stranded Copper, Shape: 6, Conductor Size (tap Range): 3/0 AWG - 250 KCMIL, Conductor Size (run - Range): 250 - 500 KCMIL

Product details

General

Application

For Direct Burial In Earth And Concrete

Catalog Number

YGHP34C29

Connector Type

Tap

Die Index

998

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

1

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYTAP

Trade Name

HYTAP™

Type

Taps

UPC

781810220979

UPC 12 Digit

7818102209799

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - Height mm

0 mm

Conductor Related

Conductor - Copper Str Run

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Run Range

250 kcmil-500 kcmil

Conductor - Copper Str Tap

3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Tap Range

3/0 AWG-250 kcmil

Conductor - Rebar Run

5 ;6

Conductor - Rebar Run Range

5 -6

Conductor - Rod Run

5/8 in;3/4 in

Conductor - Rod Run Range

5/8 in-3/4 in

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

5920