BURNDY
YGHP29C2_Photo_ColorCMYK
YGHP29C2_Photo_ColorCMYK

YGHP58C2W2 Figure 6 Compression Grounding Connector, 1/2"-5/8" Rod Run, #6-#2 Sol Tap

Brand:

Burndy

Catalog ID:

YGHP58C2W2

High Conductivity Cu Compression Ground Tap Connector, 1/2" - 5/8" Rod Dia, #6 - #2 Sol(Tap).

  • Tap A accepts a continuous run on tap conductor
  • Tap B accepts a tap conductor only
  • One connector style can be used for many applications reducing number of connectors needed in inventory
  • High conductivity wrought copper extrusion, idential material to the conductor, minimizes resistance and voltage drop
  • UL467 Listed
  • Acceptable for direct burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

Features: Tap (A) Accepts A Continuous Run On Tap Conductor, Tap (B) Accepts A Tap Conductor Only: One Connector Style Can Be Used For Many Applications, Reducing Number Of Connectors In Inventory, Material Is High Conductivity Wrought Copper Extrusion, Identical Material To The Conductor: High-Conductivity Copper Minimizes Resistance And Voltage Drop, Eliminates The Possibility Of Corrosion Due To Dissimiliar Metals, System Engineered Tooling: The Tooling Recommendation Has Been Designed To Ensure A Reliable, Dependable Connection Every Time, The Die Index Number Is Embossed On Conductor After Completion Of Crimp: Faciliates Speedy Inspection Of Installed Connectors To Insure Consistently Reliable And Dependable Connections, Prefilled With PENETROX E And Individually Sealed In Clear Polyethylene Sheet: Ensures The Electrical Integrity Of The Finished Connection By Inhibiting Moisture And Contaminates From Entering The Contact Area, Maintains Long-Term High-Conductivity, UL467 Listed: May Be Used In Direct Burial Or Concrete Embedded Grounding Applications, Provides Quality Assurance To Recognized Industry NEC Standards From An Independent Party, Third Hand Constrains Conductors While Installer Completes Crimp, Included With Each Connector: Simplifies Installation, Reducing Installed Cost, Shape: 6, Die Index: 997 Element A, Ground Rod Size: 1/2 - 5/8 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750, PAT750 Tool, U997 Die, (1), Y46 Tool, U997 Die With PUADP-1 Adapter, (1)

Product details

General

Application

For Ground Rod, Direct Burial In Earth And Concrete

Catalog Number

YGHP58C2W2

Connector Type

Tap

Die Index

997

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

1

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYTAP

Trade Name

HYTAP™

Type

Taps

UPC

781810002186

UPC 12 Digit

7818100021866

Dimensions

Dimension - B Length fraction

1-9/10 in

Dimension - B Length inch

1.90 in

Dimension - Height inch

1.90 in

Dimension - Height mm

48.3 mm

Dimension - Pad Width inch

0.75 in

Dimension - Width inch

0.94 in

Dimension - Width mm

24 mm

Conductor Related

Conductor - Copper Solid Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Run Range

6 AWG-2 AWG

Conductor - Copper Solid Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Tap Range

6 AWG-2 AWG

Conductor - Rod Tap

1/2 in;5/8 in

Conductor - Rod Tap Range

1/2 in-5/8 in

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

Direct Burial

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

8700

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings