BURNDY
YGHR26C58_Photo_ColorCMYK
YGHR26C58_Photo_ColorCMYK

YGHR29C100 Figure 8 Compression Ground Rod Connector

Brand:

Burndy

Catalog ID:

YGHR29C100

HYTAIL™ Ground Rod Figure 8 Compression Tap Connector

  • High torque strength ground rod connector accepts a wide range of copper conductors to ground rod
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

Features: High Torque Strength Ground Rod Connectors, Accommodates A Wide Range Of Copper Conductors To Ground Rod, UL467 Listed, Acceptable For Direct Burial In Earth Or Concrete, Prefilled With PENETROX Compound And Strip Sealed, Ground Rod Size: 1 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y39, Y750, PAT750 Tool, PU998 Die, (1), U1011 Die, (2), HYPRESS: Y45 Tool, PU998 Die With PT6515 Adapter, (1), S1011, S1012 Die, (2), Y46 Tool, PU998 Die With PUADP-1 Adapter, (1), P1011 Die, (2), Conductor Type: Stranded Copper, Conductor Size (run - Range): 4/0 AWG - 250 KCMIL, Shape: 8, Die Index: 1011 Element A

Product details

General

Application

For Direct Burial In Earth Or Concrete

Catalog Number

YGHR29C100

Connector Type

Tap

Construction Material - Main

Copper

Die Index

998;1012

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

1

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYGROUND, HYTAIL

Trade Name

HYTAIL™

Type

YGHR-C

UPC

781810220764

UPC 12 Digit

7818102207644

Dimensions

Dimension - B Length fraction

22/25 in

Dimension - B Length inch

0.88 in

Dimension - Ground Rod Size

1

Dimension - Height fraction

2-9/20 in

Dimension - Height inch

2.45 in

Dimension - Height mm

62.2 mm

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.88 in

Conductor Related

Conductor - Copper Str Size

4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

4/0 AWG - 250 kcmil

Conductor - Rod Size

1 in

Conductor - Rod Size Range

1 in

Conductor Type

  • CU C Str-Size A
  • Rod-Size B

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • IEEE 837

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

4800