BURNDY
YGHR26C58_Photo_ColorCMYK
YGHR26C58_Photo_ColorCMYK

YGHR34C100 Figure 8 Compression Ground Rod Connector

Brand:

Burndy

Catalog ID:

YGHR34C100

HYTAIL™ Ground Rod Figure 8 Compression Tap Connector.

Product details

General

Catalog Number

YGHR34C100

Connector Type

Tap

Die Index

998;1012

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

1

Plated

N

Plating Type

Unplated

Precrimp Die

UPRECRIMP12

Prefilled Oxide Inhibitor

Y

Trade Name

HYTAIL™

Type

Taps

UPC

781810220795

UPC 12 Digit

7818102207955

Dimensions

Dimension - B Length fraction

22/25 in

Dimension - B Length inch

0.88 in

Dimension - Ground Rod Size

1

Dimension - Height fraction

2-9/20 in

Dimension - Height inch

2.45 in

Dimension - Height mm

62.2 mm

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.88 in

Conductor Related

Conductor - Copper Str Size

300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

300 kcmil - 500 kcmil

Conductor - Rod Size

1 in

Conductor - Rod Size Range

1 in

Conductor Type

  • CU C Str-Size A
  • Rod-Size B

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • IEEE 837

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

3480