YGIB
YGIB

YGIBGAUGE1 YGIB Wire Mike

Brand:

Burndy

Catalog ID:

YGIBGAUGE1

GROUNDLINK™ Connector for Structural Steel Angled or Parallel Beam; 6" Length; 4" Width.

Product details

General

Connector Type
Tap
Material
Copper
Plated
N
Plating Type
Unplated
Trade Name
GROUNDLINK™
Type
Taps
UPC
781810098356
UPC 12 Digit
7818100983566

Conductor Related

Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
  • UL 486A-486B
  • IEEE 837
Standards - Industry Standards Met
  • UL 486A-486B
  • IEEE 837
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
11600

Resources and downloads

Product Cross Section Image(s)

Sales Drawings