BURNDY
BUR_YGIBKIT1_LineArt
BUR_YGIBKIT1_LineArt

YGIBKIT1 YGIB Hardware Kit

Brand:

Burndy

Catalog ID:

YGIBKIT1

YGIB Install Gauge, 6 IN L, 4 IN W.

Product details

General

Catalog Number

YGIBKIT1

Connector Type

Tap

Material

Copper

Plated

N

Plating Type

Unplated

Trade Name

GROUNDLINK™

Type

Taps

UPC

781810098349

UPC 12 Digit

7818100983499

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

11600

Resources and downloads