BURNDY
Image of YGIBS286752N YGIBS286752N Structural Steel Compression Grounding Connector
Image of YGIBS286752N YGIBS286752N Structural Steel Compression Grounding Connector

YGIBS286752N Structural Steel Compression Grounding Connector

Brand:

Burndy

Catalog ID:

YGIBS286752N

GROUNDLINK™ Connector for Structural Steel Angled or Parallel Beam; Accommodates: #2 - 4/0 AWG; 3" Length; I-Beam Flange Thickness: 0.613" - 0.675".

  • Irreversible compression ground connector allowing attachment to a structural steel standard (Angled) or wide flange (Parallel) beam
  • Made of high conductivity wrought copper and prefilled with PENETROX™ E compound and strip sealed

Features: An Irreversible Compression Ground Connection Which Allows Attachment To A Structural Steel Standard (Angled) Or Wide Flange (Parallel) Beam, Installed With A Required 5-Piece Die Set, Catalog PIBEAMKIT Or UIBEAMKIT, Die Index 1105, GROUNDLINK Connectors Are Made Of High-Conductivity Wrought Copper And Come Pre-Filled With PENETROX E Compound And Strip Sealed, Order Terminal Mounting Hardware Separately, I Beam Thickness Range: 0.563 - 0.625 IN, Mounting Hardware Order Separately: TMHG-42, Suggested Compression Terminal: YGHA2C-2N, YGHA25-2N, Length: 3 IN, Terminal Pad Thickness: 0.19 - 0.26 IN, I Beam Style: Standard Beam (Flange Angled), Die Index: 1105 Element A

Product details

General

Application

For Direct Burial Cables

Catalog Number

YGIBS286752N

Connector Type

Tap

EU RoHS Indicator

Yes

I Beam Style

Standard Beam (Flange Angled)

Material

Copper

Physical Attribute - Number of Tapped Holes

2

Plated

N

Plating Type

Unplated

Sub Brand

HYGROUND, GROUNDLINK

Trade Name

GROUNDLINK™

Type

Taps

UPC

781810039342

UPC 12 Digit

7818100393422

Dimensions

Dimension - B Length fraction

3 in

Dimension - B Length inch

3.00 in

Dimension - Height mm

0 mm

Dimension - I Beam Thickness inch

0.613" - 0.675"

Dimension - I Beam Thickness Range inch

0.563;0.600;0.625;0.575

Dimension - L Length Overall mm

76 mm

Dimension - Length Overall inch

3.00 in

Conductor Related

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

2 AWG-4/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

2376

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings