BURNDY
Image of YGIBS344002N YGIBS344002N Structural Steel Compression Grounding Connector
Image of YGIBS344002N YGIBS344002N Structural Steel Compression Grounding Connector

YGIBS344002N Structural Steel Compression Grounding Connector

Brand:

Burndy

Catalog ID:

YGIBS344002N

I-Beam Connector for Copper Cable, 2 AWG - 500 kcmil.

Product details

General

Catalog Number

YGIBS344002N

Connector Type

Tap

I Beam Style

Standard Beam (Flange Angled)

Material

Copper

Plated

N

Plating Type

Unplated

Trade Name

GROUNDLINK™

Type

Taps

UPC

781810034972

UPC 12 Digit

7818100349722

Dimensions

Dimension - B Length fraction

6 in

Dimension - B Length inch

6.00 in

Dimension - Height mm

0 mm

Dimension - I Beam Thickness inch

0.338" - 0.400"

Dimension - I Beam Thickness Range inch

0.313;0.325;0.375;0.350

Dimension - L Length Overall mm

152 mm

Dimension - Length Overall inch

6.00 in

Conductor Related

Conductor - Copper Str Size

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

250 kcmil-500 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

348

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings