BURNDY
YGIBW343382N_Photo_ColorCMYK
YGIBW343382N_Photo_ColorCMYK

YGIBW2810002N Structural Steel Compression Grounding Connector

Brand:

Burndy

Catalog ID:

YGIBW2810002N

I-Beam Connector W/ Wide Flange Beams For Cu Cable, # 2-4/0 AWG.

Product details

General

Catalog Number

YGIBW2810002N

Connector Type

Tap

Material

Copper

Plated

N

Plating Type

Unplated

Trade Name

GROUNDLINK™

Type

Taps

UPC

781810208700

UPC 12 Digit

7818102087000

Dimensions

Dimension - I Beam Thickness inch

1.000" -1.060"

Dimension - L Length Overall mm

76 mm

Dimension - Length Overall inch

3.00 in

Conductor Related

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

2 AWG-4/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • IEEE 837

Standards - Industry Standards Met

  • UL467
  • IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

1392

Resources and downloads