YGIBW343382N_Photo_ColorCMYK
YGIBW343382N_Photo_ColorCMYK

YGIBW284002N Structural Steel Compression Grounding Connector

Brand:

Burndy

Catalog ID:

YGIBW284002N

Copper Compression Connector, Cable to Steel, 2 AWG - 4/0 AWG, Wide Flange, 0.338" - 0.400" Thickness, 2 holes, 1/2" Stud.

Features: An Irreversible Compression Ground Connection Which Allows Attachment To A Structural Steel Standard (Angled) Or Wide Flange (Parallel) Beam, Installed With A Required 5-Piece Die Set, Catalog PIBEAMKIT Or UIBEAMKIT, Die Index 1105, GROUNDLINK Connectors Are Made Of High-Conductivity Wrought Copper And Come Pre-Filled With PENETROX E Compound And Strip Sealed, Order Terminal Mounting Hardware Separately, I Beam Thickness Range: 0.313 - 0.375 IN, Suggested Compression Terminal: YGHA2C-2N, Mounting Hardware Order Separately: TMHG-42, Terminal Pad Thickness: 0.26 - 0.3 IN, Length: 3 IN, I Beam Style: Wide Flange Beam (Flange Parallel), Die Index: 1105 Element A

Product details

General

Application
For Direct Burial Cables
Connector Type
Tap
EU RoHS Indicator
Yes
I Beam Style
Wide Flange Beam (Flange Parallel)
Material
Copper
Plated
N
Plating Type
Unplated
Sub Brand
HYGROUND, GROUNDLINK
Trade Name
GROUNDLINKâ„¢
Type
Taps
UPC
781810034996
UPC 12 Digit
7818100349966

Dimensions

Dimension - B Length fraction
3 in
Dimension - B Length inch
3.00 in
Dimension - I Beam Thickness inch
0.338" - 0.400"
Dimension - I Beam Thickness Range inch
0.313;0.325;0.375;0.350
Dimension - L Length Overall mm
76 mm
Dimension - Length Overall inch
3.00 in

Conductor Related

Conductor - Copper Str Size
2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range
2 AWG-4/0 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
  • UL467
  • IEEE 837
Standards - Industry Standards Met
  • UL467
  • IEEE 837
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
1782

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings