BURNDY
YGIBW343382N_Photo_ColorCMYK
YGIBW343382N_Photo_ColorCMYK

YGIBW284622N Structural Steel Compression Grounding Connector

Brand:

Burndy

Catalog ID:

YGIBW284622N

Copper Compression Connector, Cable to Steel, 2 AWG - 4/0 AWG, Wide Flange, 0.400" - 0.462" Thickness, 2 holes, 1/2" Stud.

  • Irreversible compression ground connector allowing attachment to a structural steel standard (Angled) or wide flange (Parallel) beam
  • Made of high conductivity wrought copper and prefilled with PENETROX™ E compound and strip sealed

Features: An Irreversible Compression Ground Connection Which Allows Attachment To A Structural Steel Standard (Angled) Or Wide Flange (Parallel) Beam, Installed With A Required 5-Piece Die Set, Catalog PIBEAMKIT Or UIBEAMKIT, Die Index 1105, GROUNDLINK Connectors Are Made Of High-Conductivity Wrought Copper And Come Pre-Filled With PENETROX E Compound And Strip Sealed, Order Terminal Mounting Hardware Separately, Suggested Compression Terminal: YGHA2C-2N, Mounting Hardware Order Separately: TMHG-42, I Beam Thickness Range: 0.376 - 0.437 IN, Terminal Pad Thickness: 0.26 - 0.3 IN, Length: 3 IN, I Beam Style: Wide Flange Beam (Flange Parallel), Die Index: 1105 Element A

Product details

General

Application

For Direct Burial Cables

Catalog Number

YGIBW284622N

Connector Type

Tap

EU RoHS Indicator

Yes

I Beam Style

Wide Flange Beam (Flange Parallel)

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

HYGROUND, GROUNDLINK

Trade Name

GROUNDLINK™

Type

Taps

UPC

781810039380

UPC 12 Digit

7818100393800

Dimensions

Dimension - B Length fraction

3 in

Dimension - B Length inch

3.00 in

Dimension - I Beam Thickness inch

0.400" - 0.462"

Dimension - I Beam Thickness Range inch

0.376;0.400;0.425;0.437

Dimension - L Length Overall mm

76 mm

Dimension - Length Overall inch

3.00 in

Conductor Related

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

2 AWG-4/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • IEEE 837

Standards - Industry Standards Met

  • UL467
  • IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

1782

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings