YGIBW343382N_Photo_ColorCMYK
YGIBW343382N_Photo_ColorCMYK

YGIBW287502N Structural Steel Compression Grounding Connector

Brand:

Burndy

Catalog ID:

YGIBW287502N

Wrought Cu Straight I-Beam Connector, 4/0 AWG, For Cu Cable.

Product details

General

Connector Type
Tap
Material
Copper
Physical Attribute - Number of Tapped Holes
2
Plated
N
Plating Type
Unplated
Trade Name
GROUNDLINKâ„¢
Type
Taps
UPC
781810232613
UPC 12 Digit
7818102326133

Dimensions

Dimension - B Length fraction
3 in
Dimension - B Length inch
3.00 in
Dimension - I Beam Thickness inch
0.690" - .0750"
Dimension - L Length Overall mm
76 mm
Dimension - Length Overall inch
3.00 in

Conductor Related

Conductor - Copper Str Size
2 AWG;4/0 AWG
Conductor - Copper Str Size A
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
  • UL467
  • IEEE 837
Standards - Industry Standards Met
  • UL467
  • IEEE 837
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
1392

Resources and downloads