BURNDY
YGIBW343382N_Photo_ColorCMYK
YGIBW343382N_Photo_ColorCMYK

YGIBW344622N Structural Steel Compression Grounding Connector

Brand:

Burndy

Catalog ID:

YGIBW344622N

GROUNDLINK™ Connector for Structural Steel Angled (Type YGIBS) or Parallel Beam (Type YGIBW); Accommodates: #2 AWG - 500 kcmil, I-Beam Flange Thickness: .400" - .462".

Product details

General

Catalog Number

YGIBW344622N

Connector Type

Tap

I Beam Style

Wide Flange Beam (Flange Parallel)

Material

Copper

Plated

N

Plating Type

Unplated

Trade Name

GROUNDLINK™

Type

Taps

UPC

781810039397

UPC 12 Digit

7818100393977

Dimensions

Dimension - B Length fraction

6 in

Dimension - B Length inch

6.00 in

Dimension - I Beam Thickness inch

0.400" - 0.462"

Dimension - L Length Overall mm

152 mm

Dimension - Length Overall inch

6.00 in

Conductor Related

Conductor - Copper Str Size

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

250 kcmil-500 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • IEEE 837

Standards - Industry Standards Met

  • UL467
  • IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

696

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings